SNAU283 October 2022
|
Designator |
Description |
PartNumber |
PackageReference |
Manufacturer |
|---|---|---|---|---|
|
C1, C8, C33, C101, C102, C103 |
CAP, CERM, 10 uF, 16 V, +/- 20%, X7R, 0805 |
EMK212BB7106MG-T |
0805 |
Taiyo Yuden |
|
C2, C9, C37, C108 |
CAP, CERM, 1 µF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
CGA3E1X7R1C105K080AC |
0603 |
TDK |
|
C3, C4 |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
500R07N101JV4T |
0402 |
MuRata |
|
C7, C13, C20, C30, C31 |
CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 |
C0603C104J3RACTU |
0603 |
Kemet |
|
C10 |
CAP, CERM, 3900 pF, 100 V, +/- 5%, X7R, 0603 |
06031C392JAT2A |
0603 |
AVX |
|
C12 |
CAP, CERM, 47 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
C0603C470J5GACTU |
0603 |
Kemet |
|
C14 |
0.68µF ±10% 10V Ceramic Capacitor X7R 0603 (1608 Metric) |
CC0603KRX7R6BB684 |
0603 |
Yageo |
|
C15 |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 |
C0603C104K4RACTU |
0603 |
Kemet |
|
C16, C19, C27, C29, C32, C36, C51, C52, C53, C54, C55, C56, C57, C58, C59, C60, C61, C62, C63, C64, C65, C66, C67, C68, C69, C70, C71, C72, C73, C74, C75, C76, C77, C78, C79, C80 |
CAP, CERM, 0.1 µF, 10 V, +/- 10%, X7R, 0402 |
C0402C104K8RACTU |
0402 |
Kemet |
|
C21 |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
C0603C101J5GACTU |
0603 |
Kemet |
|
C24, C28 |
CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 |
GCM21BR71A106KE22L |
0805 |
MuRata |
|
C25 |
CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 |
C0603C222K5RACTU |
0603 |
Kemet |
|
C26 |
CAP, CERM, 82 pF, 50 V, +/- 10%, C0G/NP0, 0603 |
C0603C820K5GACTU |
0603 |
Kemet |
|
C39 |
CAP, CERM, 2.2 uF, 16 V, +/- 20%, X5R, 0603 |
885012106018 |
0603 |
Wurth Elektronik |
|
C40 |
CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0603 |
885012206086 |
0603 |
Wurth Elektronik |
|
C41, C42 |
CAP, CERM, 30 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
06035A300JAT2A |
0603 |
AVX |
|
C43, C45 |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
885012206052 |
0603 |
Wurth Elektronik |
|
C44, C48, C49, C50 |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 |
885012206046 |
0603 |
Wurth Elektronik |
|
C46 |
CAP, CERM, 2200 pF, 16 V, +/- 10%, X7R, 0603 |
885012206036 |
0603 |
Wurth Elektronik |
|
C47, C82 |
CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
06035A221JAT2A |
0603 |
AVX |
|
C81, C96, C97 |
CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, 0603 |
C0603C474K4RACTU |
0603 |
Kemet |
|
C88, C94, C100 |
CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 |
GCM155R71E103KA37D |
0402 |
MuRata |
|
C95 |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 |
C0603C104K3RACTU |
0603 |
Kemet |
|
C105, C111, C115, C118 |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 |
GRM155R71E104KE14D |
0402 |
MuRata |
|
C107 |
CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0603 |
C0603C103J5RACTU |
0603 |
Kemet |
|
C123, C126, C129, C134, C137 |
CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 |
GCM155C71A105KE38D |
0402 |
MuRata |
|
D1, D2 |
LED, Green, SMD |
150141VS73100 |
2.8x1.9x3.2mm |
Wurth Elektronik |
|
D3, D4 |
LED, Red, SMD |
150141RS73100 |
SMD, 2-Leads, Body 3.2x3mm |
Wurth Elektronik |
|
D5 |
LED, Green, SMD |
LTST-C190GKT |
1.6x0.8x0.8mm |
Lite-On |
|
FB1, FB2, FB12 |
Ferrite Bead, 120 ohm @ 100 MHz, 0.5 A, 0603 |
BLM18AG121SN1D |
0603 |
MuRata |
|
FB4, FB5, FB6, FB7, FB8, FB9, FB10, FB11 |
Ferrite Bead, 120 ohm @ 100 MHz, 0.4 A, 0402 |
MMZ1005Y121CT000 |
0402 |
TDK |
|
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J17, J18, J19, J20, J29, J30, J31, J32, J33, J34, J35, J36, J37, J38 |
Connector, End launch SMA, 50 ohm, SMT |
142-0701-851 |
SMA End Launch |
Emerson Network Power |
|
J39 |
Connector, TH, SMA |
142-0701-201 |
SMA |
Emerson Network Power |
|
J40 |
Terminal Block, 5.08mm, 2x1, TH |
0395443002 |
Terminal Block, 5.08mm, 2x1, TH |
Molex |
|
J45 |
Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT |
10118194-0001LF |
USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT |
FCI |
|
L1, L2, L3, L4 |
Inductor, Multilayer, Composite, 68 nH, 0.15 A, 1.5 ohm, AEC-Q200 Grade 1, SMD |
MLG1005S68NJTD25 |
0402 |
TDK |
|
LBL1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
PCB Label 0.650"H x 0.200"W |
Brady |
|
Q1 |
MOSFET, N-CH, 50 V, 0.22 A, SOT-23 |
BSS138 |
SOT-23 |
Fairchild Semiconductor |
|
R1, R3, R4, R6, R12, R25, R33, R34, R46, R47, R62, R68, R109, R112, R114, R116, R133, R137, R140, R150, R163, R169, R193, R202 |
RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW04020000Z0ED |
0402 |
Vishay-Dale |
|
R5, R15, R23, R26 |
RES, 18, 5%, 0.063 W, 0402 |
CRCW040218R0JNED |
0402 |
Vishay-Dale |
|
R8, R11, R48, R53 |
RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060310R0JNEA |
0603 |
Vishay-Dale |
|
R9 |
RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402100RFKED |
0402 |
Vishay-Dale |
|
R10, R16, R17, R18, R24, R27, R28, R30 |
RES, 270, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402270RJNED |
0402 |
Vishay-Dale |
|
R22, R36, R39, R42, R65, R66, R69, R71, R73, R76, R79, R91, R98, R104, R106, R107, R108, R113, R209, R213, R216, R220, R226, R230, R232 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06030000Z0EA |
0603 |
Vishay-Dale |
|
R38, R49, R105, R123, R160, R176 |
RES, 240, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402240RJNED |
0402 |
Vishay-Dale |
|
R41 |
RES, 620, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603620RJNEA |
0603 |
Vishay-Dale |
|
R44 |
RES, 39 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060339K0JNEA |
0603 |
Vishay-Dale |
|
R45, R52, R54, R75, R88, R89 |
RES, 33, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060333R0JNEA |
0603 |
Vishay-Dale |
|
R50, R59, R77, R80 |
RES, 270, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603270RJNEA |
0603 |
Vishay-Dale |
|
R55 |
RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031M00JNEA |
0603 |
Vishay-Dale |
|
R61 |
RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603270RJNEA |
0603 |
Vishay-Dale |
|
R70, R103, R121, R127, R132, R144, R145, R148, R154, R183, R185, R196, R198, R200, R206 |
RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040249R9FKED |
0402 |
Vishay-Dale |
|
R74 |
RES, 51 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060351K0JNEA |
0603 |
Vishay-Dale |
|
R81 |
RES, 330, 5%, 0.1 W, 0603 |
CRCW0603330RJNEA |
0603 |
Vishay-Dale |
|
R84 |
RES, 10 k, 5%, 0.1 W, 0603 |
CRCW060310K0JNEA |
0603 |
Vishay-Dale |
|
R86 |
RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060333K0JNEA |
0603 |
Vishay-Dale |
|
R90 |
RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K50JNEA |
0603 |
Vishay-Dale |
|
R92 |
RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031M20JNEA |
0603 |
Vishay-Dale |
|
R102, R120, R158, R175 |
RES, 120, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402120RJNED |
0402 |
Vishay-Dale |
|
R149, R153, R201, R205 |
RES, 180, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402180RJNED |
0402 |
Vishay-Dale |
|
R166, R189 |
RES, 20.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040220R0FKED |
0402 |
Vishay-Dale |
|
S1, S2, S3, S4, S5, S6 |
HEX STANDOFF SPACER, 9.53 mm |
TCBS-6-01 |
7.9x9.5 mm |
Richco Plastics |
|
S7 |
Switch, Tactile, SPST-NO, 0.05A, 12V, SMT |
FSM4JSMA |
SW, SPST 6x6 mm |
TE Connectivity |
|
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20 |
Test Point, Miniature, White, TH |
5002 |
White Miniature Testpoint |
Keystone |
|
U1 |
Enhanced Plastic Grade Ultra-Low-Noise JESD204B Dual-Loop Clock Jitter Cleaner |
LMK04368MPAPTEP |
TQFP64_PowerPAD |
Texas Instruments |
|
U2 |
25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) |
MSP430F5529IPN |
PN0080A |
Texas Instruments |
|
U3 |
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
TPD4E004DRYR |
DRY0006A |
Texas Instruments |
|
U4 |
Ultra Low Noise, 150mA Linear Regulator for RF/Analog Circuits Requires No Bypass Capacitor, 6-pin LLP, Pb-Free |
LP5900SDX-3.3/NOPB |
NGF0006A |
Texas Instruments |
|
U5 |
150-mA Ultra-Low Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor, NGF0006A (WSON-6) |
LP5900SD-3.3/NOPB |
NGF0006A |
Texas Instruments |
|
U7 |
36-V, 1-A, 4.17-uVRMS, RF LDO Voltage Regulator, RGW0020A (VQFN-20) |
TPS7A4701MRGWREP |
RGW0020A |
Texas Instruments |
|
Y1 |
VCXO, CMOS 122.880 MHz, 3.3V, SMD |
CVHD-950-122.880 |
CVHD-950-4 |
Crystek Corporation |
|
Y3 |
Crystal, 24.000 MHz, 20pF, SMD |
ECS-240-20-5PX-TR |
Crystal, 11.4x4.3x3.8mm |
ECS Inc. |