SNAU297 July   2025 LMK5B12212 , LMK5C22212A

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Using LMK5B12212EVM to evaluate LMK5C22212A
  6. 2Hardware
    1. 2.1 Test Equipment Recommended
    2. 2.2 LMK5B12212EVM Default Settings
    3. 2.3 EVM Quick Start
  7. 3Software
    1. 3.1 Getting Started With TICS Pro
    2. 3.2 Programming the LMK5B12212
    3. 3.3 Configuring TICS Pro
      1. 3.3.1  Using the Start Page
        1. 3.3.1.1 Step 1
        2. 3.3.1.2 Step 2
        3. 3.3.1.3 Step 3
        4. 3.3.1.4 Step 4
        5. 3.3.1.5 Step 5
        6. 3.3.1.6 Step 6
        7. 3.3.1.7 Step 7
        8. 3.3.1.8 Step 8
      2. 3.3.2  Using the Status Page
      3. 3.3.3  Using the Input Page
        1. 3.3.3.1 Cascaded Configurations
          1. 3.3.3.1.1 Cascade VCO to APLL Reference
      4. 3.3.4  Using APLLx Pages
        1. 3.3.4.1 APLL DCO
      5. 3.3.5  Using the DPLLx Page
        1. 3.3.5.1 DPLL DCO
      6. 3.3.6  Using the Validation Page
      7. 3.3.7  Using the GPIO Page
        1. 3.3.7.1 SYNC/SYSREF/1-PPS Page
      8. 3.3.8  Using the Outputs Page
      9. 3.3.9  EEPROM Page
      10. 3.3.10 Design Report Page
  8. 4EVM Configuration
    1. 4.1 Evaluation Setup
      1. 4.1.1 Power Supply
      2. 4.1.2 Logic Inputs and Outputs
      3. 4.1.3 Switching Between I2C and SPI
      4. 4.1.4 Generating SYSREF Request
      5. 4.1.5 XO Input
        1. 4.1.5.1 48MHz TCXO (Default)
        2. 4.1.5.2 External Clock Input
        3. 4.1.5.3 Additional XO Input Options
        4. 4.1.5.4 APLL Reference Options
      6. 4.1.6 Reference Clock Inputs
      7. 4.1.7 Clock Outputs
      8. 4.1.8 Status Outputs and LEDS
      9. 4.1.9 Requirements for Making Measurements
    2. 4.2 Typical Phase Noise Characteristics
  9. 5Hardware Design Files
    1. 5.1 Schematics
      1. 5.1.1  Power Supply Schematic
      2. 5.1.2  Alternative Power Supply Schematic
      3. 5.1.3  Power Distribution Schematic
      4. 5.1.4  LMK5B12212 and Input References IN0 to IN1 Schematic
      5. 5.1.5  Clock Outputs OUT0 to OUT3 Schematic
      6. 5.1.6  Clock Outputs OUT4 to OUT7 Schematic
      7. 5.1.7  Clock Outputs OUT8 to OUT11 Schematic
      8. 5.1.8  XO Schematic
      9. 5.1.9  Logic I/O Interfaces Schematic
      10. 5.1.10 USB2ANY Schematic
    2. 5.2 PCB Layouts
      1. 5.2.1 Layout Guidelines
      2. 5.2.2 Layout Example
      3. 5.2.3 Thermal Reliability
    3. 5.3 Bill of Materials (BOM)
      1. 5.3.1 Loop Filter and Vibration Nonsensitive Capacitors

LMK5B12212EVM Default Settings

Figure 2-2 shows the jumper position with red markings. The DIP switch positions in either green boxes (for ON) or red boxes (for OFF) in the appropriate location.

LMK5B12212EVM LMK5B12212EVM Default Setting of Jumpers and DIP Switches Figure 2-2 LMK5B12212EVM Default Setting of Jumpers and DIP Switches

Table 2-1 describes the default jumper positions for the EVM to power the device from a single 12V supply provided to VIN4. In positional information about jumpers, adjacent designator means the jumper is placed adjacent to the designator. Opposite designator means the jumper is placed opposite of the designator.

Table 2-1 Default Jumper and DIP Switch Settings
CATEGORY REFERENCE

DESIGNATOR

POSITION DESCRIPTION

Power

JP1

1-2 (opposite designator)

LMK5B12212 VDD = 3.3V from DCDC provided by U500 on top of the PCB.

JP2

1-2 (opposite designator)

LMK5B12212 VDDO = 3.3V from DCDC by U500 on top of the PCB.

JP4

1-2 (opposite designator)

XO VCC = 3.3V from DCDC provided by U500 on top of PCB.

Communication

JP5

1-2, 3-4

Connect I2C from onboard USB2ANY to LMK5B12212

LMK5B12212 Control Pins

S3

S3[1:2] = OFF

SCS_ADD = no pullup or pulldown.

S1, S2, S4

Sx[1,2] = OFF

Sx[3,4] = ON

Enable 3.9k pulldown on GPIO0, GPIO1, and GPIO2