SNAU297 July 2025 LMK5B12212 , LMK5C22212A
The LMK5B12212EVM is an evaluation module for the LMK5B12212 Network Clock Generator and Synchronizer. The EVM can be used for device evaluation, compliance testing, and system prototyping. The LMK5B12212 integrates two Analog PLLs (APLL) and one Digital PLL (DPLL) with programmable loop bandwidth. The EVM includes SMA connectors for clock inputs, optional off-board APLL reference input, and clock outputs to interface the device with 50Ω test equipment. The onboard TCXO allows the LMK5B12212 to be evaluated in free-running, locked, or holdover mode of operation. The EVM can be configured through the onboard USB microcontroller (MCU) interface using a PC with TI's TICS Pro software graphical user interface (GUI). TICS Pro can be used to program the LMK5B12212 registers.