SNAU297 July 2025 LMK5B12212 , LMK5C22212A
The APLL pages can be used to see detailed information on APLL behavior including the output dividers. A possibility is to type a VCO frequency into the PLL2 VCO frequency box (as shown in red circle) to have the fractional N value re-calculated.
When the DPLL is not used, the APLLs support an APLL-only mode with a programmable 24-bit denominator. Support for this mode is currently not implemented in the TICS Pro software.
Figure 3-15 APLL2 PageFigure 3-16 shows the post divider for PLL1. PLL1 supports all outputs of the LMK5B12212.
Figure 3-16 PLL1 Post Divider