SNAU298A October 2023 – October 2024
LMKDB1120 can support different input interfaces depending on the input swing and common mode voltage. There are four input interfaces type that can be configured on LMKDB1120 using external components and internal termination schemes as shown in Figure 3-1. If using signal generator, then make sure to populate R34 with a 100Ω resistor or use internal or external 50Ω termination to ground.
Figure 3-1 Input InterfacesHow to setup all different interfaces supported by LMKDB1120 is outlined in Table 3-7.
| Input Interface | Configuration |
|---|---|
| DC coupled HCSL or LP-HCSL | This is default EVM and device configuration. R33 and R37 values are 0Ω and Input Interface Type on Input page is selected to DC Coupled. |
| DC coupled LVDS input | Populate R34 with a 100Ω resistor and set Input Interface Type on Input page to DC Coupled. |
| External AC coupled input | Replace R33 and R37 with 0.1uF capacitor and set Input Interface Type on Input page to AC Coupled. |
| Internal termination | To enable internal 50Ω to ground terminations, set the Input Termination on Input page to Enabled. |