SNIS244 September 2025 ISOTMP35R
ADVANCE INFORMATION
EMI mitigation begins at the schematic level. TI recommends using RC filters or Pi filters on ISOTMP35R traces to attenuate coupled noise. In addition, ferrite beads on VDD and GND help suppress high-frequency noise before the noise couples into the device.
Place filtering components both at the ISOTMP35R pins and at the signal termination point. For example, placing an RC filter only near the device leaves the rest of the trace vulnerable to noise pickup. Figure 7-3 illustrates an example filter configuration for reducing EMI effects.