SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7F604
| 31 | 24 | 23 | 16 | 15 | 8 | 7 | 0 |
| BYTE3 | BYTE2 | BYTE1 | BYTE0 |
| R/W-0000 0000 | R/W-0000 0000 | R/W-0000 0000 | R/W-0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | BYTE3 | R/W | 0000 0000 | Last data byte transmitted from Transmit Data Buffer |
| 23-16 | BYTE2 | R/W | 0000 0000 | Third data byte transmitted from Transmit Data Buffer |
| 15-8 | BYTE1 | R/W | 0000 0000 | Second data byte transmitted from Transmit Data Buffer |
| 7-0 | BYTE0 | R/W | 0000 0000 | First data byte transmitted from Transmit Data Buffer |