SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The MMC manages the interface to the peripherals by controlling the interface bus for extending the read and write accesses to each peripheral. The unit generates eight peripheral select lines with 1KB of address space decoding. The interface can be configured with an interface clock from divide by 2 thru 16. For divide by 2, each peripheral requires two clock accesses.