SNLA113C november 2008 – june 2023 DS91M124 , DS91M125 , SN65LVDM050 , SN65LVDM050-Q1 , SN65LVDM051 , SN65LVDM051-Q1 , SN65LVDM1676 , SN65LVDM1677 , SN65LVDM176 , SN65LVDM179 , SN65LVDM180 , SN65LVDM22 , SN65LVDM31 , SN65MLVD040 , SN65MLVD047A , SN65MLVD048 , SN65MLVD080 , SN65MLVD082 , SN65MLVD128 , SN65MLVD129 , SN65MLVD2 , SN65MLVD200A , SN65MLVD202A , SN65MLVD204A , SN65MLVD204B , SN65MLVD206B , SN65MLVD3
M-LVDS drivers and Type 2 receivers can be used to implement Wired-OR logic function. Figure 11-1 illustrates an example of the implementation using three M-LVDS drivers and a single Type 2 receiver interconnected with a doubly terminated multipoint bus. All driver inputs are set to H while driver output enable (DE) pins serve as inputs. The receiver output serves as an output of the function. When disabled, the drivers outputs provide a 0V differential bias to the bus and the Type 2 receiver detects a logic L. When any of the drivers is enabled, the bus is biased to a H and the receiver detect a logic H.
Figure 11-1 Wired-OR Circuit with Three M-LVDS Drivers and One Type 2 Receiver