SNLA224A June 2014 – January 2024 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1
Designator | Description | Part Number | Vendor |
---|---|---|---|
L1 | Inductor,10 μH | LQH3NPH100MME | Murata |
L2 | Inductor, 3.3μH | LQW32FT3R3 | |
L3 | Inductor, 120nH | LQW18CNR12 | |
L4 | |||
R1 | 1.5kΩ | ||
R2 | 3kΩ | ||
C1 | 100nF | ||
C2 | >10μF |