SNLA308A April   2019  – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1

 

  1.   Trademarks
  2. Introduction
  3. Superframe Requirements
    1. 2.1 Left/Right 3D Format
    2. 2.2 Alternate Line 3D Format
    3. 2.3 Alternate Pixel 3D Format
  4. Video Processing Status Monitoring
    1. 3.1 VIDEO_3D_STS Register (Address = 58h) [reset = 0h]
  5. Superframe Splitting
  6. Frame Cropping
    1. 5.1 Cropping Control Registers
      1. 5.1.1 CROP_START_X0_CROP_START_X0_P1 Register (Address = 36h) [reset = 0h]
      2. 5.1.2 CROP_START_X1_CROP_START_X1_P1 Register (Address = 37h) [reset = 0h]
      3. 5.1.3 CROP_STOP_X0_CROP_STOP_X0_P1 Register (Address = 38h) [reset = 0h]
      4. 5.1.4 CROP_STOP_X1_CROP_STOP_X1_P1 Register (Address = 39h) [reset = 0h]
      5. 5.1.5 CROP_START_Y0_CROP_START_Y0_P1 Register (Address = 3Ah) [reset = 0h]
      6. 5.1.6 CROP_START_Y1_CROP_START_Y1_P1 Register (Address = 3Bh) [reset = 0h]
      7. 5.1.7 CROP_STOP_Y0_CROP_STOP_Y0_P1 Register (Address = 3Ch) [reset = 0h]
      8. 5.1.8 CROP_STOP_Y1_CROP_STOP_Y1_P1 Register (Address = 3Dh) [reset = 0h]
    2. 5.2 Cropping Options
  7. Splitter Mode Pixel Clocks
    1. 6.1 SPLIT_CLK_CTL0_SPLIT_CLK_CTL0_P1 Register (Address = 3Eh) [reset = 81h]
    2. 6.2 SPLIT_CLK_CTL1_SPLIT_CLK_CTL1_P1 Register (Address = 3Fh) [reset = 2h]
  8. Programming Example
  9. Summary
  10. References
  11. 10Handling Interrupts With the DS90Ux941AS-Q1
    1. 10.1 Interrupt Control and Status (INTB and REM_INTB Pin)
    2. 10.2 Handling Interrupts in Splitter Mode Using Remote Interrupt Pin (REM_INTB)
    3. 10.3 REM_INTB_CTRL Register (Address = 30h) [reset = 0h]
  12. 11High-Speed GPIO Operation in Splitter Mode
    1. 11.1 Introduction
    2. 11.2 High-Speed Control Configuration
      1. 11.2.1 DES_CAP1 Registers (Address = 20h)
      2. 11.2.2 DES_CAP2 Registers (Address = 21h)
    3. 11.3 Back Channel Frequency Configuration
    4. 11.4 Splitter Mode GPIO
    5. 11.5 GPIO_0_Config Register (Address = Dh) [reset = 20h]
    6. 11.6 GPIO_1_and_GPIO_2_Config Register (Address = Eh) [reset = 0h]
    7. 11.7 GPIO_3_Config Register (Address = Fh) [reset = 0h]
  13.   Revision History

CROP_STOP_X0_CROP_STOP_X0_P1 Register (Address = 38h) [reset = 0h]

CROP_STOP_X0_CROP_STOP_X0_P1 is described in Table 5-3.

Table 5-3 CROP_STOP_X0_CROP_STOP_X0_P1 Register Field Descriptions
BitFieldTypeResetDescription
7-0CROP_STOP_X_7:0__CROP_STOP_X_P1_7:0R/W0hImage Cropping Stop X position (bits 7:0).
In Splitter or Independent 2:2 modes, this controls the selected FPD-Link III port.
The Image Cropping Stop X position indicates the position of the last pixel to be forwarded when cropping is enabled. Pixels following the Stop X position are not forwarded, replaced with blank (DE is deasserted). Pixel positions range from 0 to N-1 where N, is the line length in pixels.