SNLA338A January 2020 – August 2022 DP83826E
The DP83826 and KSZ8081MNX/RNB have both standard and extended SMI/MIIM (MDIO) registers.
DP83826 can access the standard registers through the indirect method (using standard registers 0x000D and 0x000E as outlined in IEEE 802.3). However, Microchip KSZ8081MNX/RNB can only access the standard register set through the direct method (without using 0x000D and 0x000E registers).
KSZ8081MNX/RNB also specifies the MMD address for all extended registers (for example “2 h”) while DP83826 only uses MMD address 31 (0x001F) for all extended register writes and reads.