SNLA429A November   2023  – April 2025 LMKDB1108 , LMKDB1120

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Test Setup
  5. 3Test Procedure
  6. 4Explanation of TI's PCIe Compliance Tool
  7. 5LMKDB1xxx Test Results
    1. 5.1 LMKDB1xxx Test Results Summary
    2. 5.2 PCIe Tool Input File Waveforms for the LMKDB1xxx Family
    3. 5.3 LMKDB1xxx Detailed Jitter Measurements
  8. 6Summary
  9. 7References
  10. 8Revision History

PCIe Tool Input File Waveforms for the LMKDB1xxx Family

Figure 5-1 illustrates the output phase noise curve of the LMKDB1120 with a reference input of 100MHz, slew rate = 3.5V/ns, and peak-to-peak swing = 1.6Vpp. Figure 5-2 illustrates the output time domain trace waveform. All of these waveforms are inputted into TI's PCIe Compliance Tool (found within TI's TICS Pro Software, more information in Section 4) to determine PCIe compliance. These results and waveforms apply for all LMKDB1xxx devices.

 Output Phase Noise Curve From
                    the LMKDB1120 Having a 100MHz Reference Input Signal Into the LMKDB1xxx Device
                    With Slew Rate = 3.5V/ns and Peak-to-Peak Swing = 1.6Vpp Figure 5-1 Output Phase Noise Curve From the LMKDB1120 Having a 100MHz Reference Input Signal Into the LMKDB1xxx Device With Slew Rate = 3.5V/ns and Peak-to-Peak Swing = 1.6Vpp
 Output Time Domain Plot from
                    the LMKDB1120 having a 100-MHz Reference Input Signal into the LMKDB1xxx Device
                    with Slew Rate = 3.5 V/ns and Peak-to-Peak Swing = 1.6 Vpp Figure 5-2 Output Time Domain Plot from the LMKDB1120 having a 100-MHz Reference Input Signal into the LMKDB1xxx Device with Slew Rate = 3.5 V/ns and Peak-to-Peak Swing = 1.6 Vpp