SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
Table 2-2 compares pin functionality of DS250DF410 retimer and DS560MB410 redriver and lists if any design provisions are necessary to support each device with the same codesign.
| Pin Number | DS250DF410 Pin Name | DS560MB410 Pin Name | Provision Needed? | Details |
|---|---|---|---|---|
| A10, A11, A7, A8, A4, A5, A1, A2 | RXnP/N | RXnP/N | No | High-speed inputs require AC coupling. |
| L10, L11, L7, L8, L4, L5, L1, L2 | TXnP/N | TXnP/N | No | High-speed outputs require AC coupling. |
| F1 | CAL_CLK_IN | GPI | Optional | DS250DF410: Requires a 25MHz calibration clock input. DS560MB410: Can optionally buffer an input signal up to 25MHz. |
| F11 | CAL_CLK_OUT | GPO | Optional | DS250DF410: 2.5V buffered replica of CAL_CLK_IN. DS560MB410: Inverted buffer output from GPI. |
| D11, D1 | ADDR0/1 | ADDR0/1 | No | 4-level straps to configure SMBus Address. |
| G1 | EN_SMB | EN_SMB | No | 4-level strap to select SMBus target mode or controller mode. |
| G11, H11 | SDA/SDC | SDA/SDC | No | SMBus data and clock I/Os. Require 2-5kΩ pull-up resistors. |
| E1 | ALL_DONE_N | ALL_DONE_N | No | EEPROM load status when using SMBus controller mode. |
| E11 | READ_EN_N | READ_EN_N | No | SMBus target mode: Pull high or leave floating for normal
operation. SMBus controller mode: Pull low to initiate EEPROM load. |
| H1 | INT_N | RSVD1 | Yes | DS250DF410: Interrupt open-drain output. Requires 2-5kΩ
pull-up resistor. DS560MB410: Reserved. Can be left floating or pulled low. |
| D10, D2 | TEST0/1 | MUXSEL0/1 | Optional | DS250DF410: Reserved test pins. Can be left floating, tied
to GND, or tied to 2.5V. DS560MB410: Mux select control input. Can be left floating or tied to GND if unused. |
| E10, E2, H10, H2 | TEST2-5 | TEST2-5 | No | Reserved test pins. Can be left floating, tied to GND, or tied to 2.5V. |
| A3, A6, A9, B1, B2, B3, B4, B5, B6, B7, B8, B9, B10, B11, C1, C6, C11, D6, E3, E5, E7, E9, F3, F4, F5, F6, F7, F8, F9, G2, G3, G5, G7, G9, G10, H6, J1, J6, J11, K1, K2, K3, K4, K5, K6, K7, K8, K9, K10, K11, L3, L6, L9 | GND | GND | No | Ground reference. |
| C3, C9, D3, D4, D5, D7, D8, D9, H3, H4, H5, H7, H8, H9, J3, J9 | VDD | VDD | No | 2.5V power supply. TI recommends connecting at least 6 decoupling capacitors as close to the device as possible. |