SNLA492 September   2025 TDP2004-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Access Methods
    1. 2.1 Pin-Strap Mode
    2. 2.2 SMBus, I2C Primary Mode
    3. 2.3 SMBus, I2C Secondary Mode
  6. 3Register Mapping
    1. 3.1 Shared Registers
    2. 3.2 Channel Registers
  7. 4RX Equalization Control Settings
  8. 5Flat-Gain
  9. 6RX Equalization and Flat Gain Selection Matrix
  10. 7TDP2004-Q1 Programming Example
    1. 7.1 PD Control Through Register Programming
    2. 7.2 Broadcast Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
    3. 7.3 Individual Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
  11. 8Summary
  12. 9References

Pin-Strap Mode

In pin strap mode, EQ0/ADDR0 and EQ1/ADDR1 set the receiver linear equalization (CTLE) boost for channels 0-3. The GAIN/SDA sets the flat gain (DC and AC) from the input to the output of the TDP2004-Q1 for channels 0-3. The TEST/SCL is the TI test mode and must be left floating. For detailed pin strap mode configuration, please refer to the TDP2004-Q1 Schematic Checklist.