SNLA492 September 2025 TDP2004-Q1
The GAIN pin can be used to set the overall data-path flat gain (DC and AC) of the TDP2004when the device is in Pin mode. The pin GAIN sets the flat-gain for channels 0-3. In I2C mode each channel can be independently set. Table 6-2 provides flat gain control configuration settings. For most systems the default setting of GAIN = L4 (float) is recommended that provides flat gain of 0dB.
The flat-gain and equalization of the TDP2004-Q1 must be set such that the output signal swing at DC and high frequency does not exceed the DC and AC linearity ranges of the devices, respectively.
| Pin mode GAIN | I2C Modeflat_gain_2:0 | Flat Gain |
|---|---|---|
| L0 | 0 | –5.6dB |
| L1 | 1 | –3.8dB |
| L2 | 3 | –1.2dB |
| L4 (float) | 5 | 0.6dB (default recommendation) |
| L3 | 7 | +2.6dB |