|
VALUE |
UNIT |
| V(ESD) |
Electrostatic
discharge |
Human-body
model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
All pins except Media
Dependent Interface pins |
±2500 |
V |
| Media Dependent Interface pins
(IRPAP/IRRGZ)(2) |
±8000 |
| Media Dependent Interface
pins
(CRRGZ) |
±6000 |
| Charged-device
model (CDM), per JEDEC specification JESD22-C101(3) |
±1500
(RGZ) ±750 (PAP) |
(1) JEDEC document JEP155 states that 500V HBM allows safe manufacturing with a
standard ESD control process. Manufacturing with less than 500V HBM is possible with the
necessary precautions. Pins listed as ±8V and/or ± 2V can actually have higher
performance.
(2) MDI Pins tested as
per IEC 61000-4-2 standards.
(3) JEDEC document JEP157 states that 250V CDM allows safe manufacturing with a
standard ESD control process. Manufacturing with less than 250V CDM is possible with the
necessary precautions. Pins listed as ±500V can actually have higher performance.