SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 3.3V VDDIO | ||||||
| VOH | High level output voltage | IOH = –4mA | 2 | V | ||
| VOL | Low level output voltage | IOL = 4mA | 0.6 | V | ||
| VIH | High level input voltage | 1.7 | V | |||
| VIL | Low level input voltage | 0.7 | V | |||
| 2.5V VVDDIO | ||||||
| VOH | High level output voltage | IOH = –4mA | VDDIO × 0.8 | V | ||
| VOL | Low level output voltage | IOL = 4mA | 0.6 | V | ||
| VIH | High level input voltage | 1.7 | V | |||
| VIL | Low level input voltage | 0.7 | V | |||
| 1.8V VDDIO | ||||||
| VOH | High level output voltage | IOH = –1mA | VDDIO – 0.2 | V | ||
| VOL | Low level output voltage | IOL = 1mA | 0.2 | V | ||
| VIH | High level input voltage | 0.7 × VDDIO | V | |||
| VIL | Low level input voltage | 0.2 × VDDIO | V | |||
| XI INPUT VOLTAGE | ||||||
| VOSC | Input voltage for 25MHz Oscillator | 1.5 | 1.9 | Vpp | ||
| VIH | High level input voltage | 1.4 | V | |||
| VIL | Low level input voltage | 0.45 | V | |||
| DC CHARACTERISTICS | ||||||
| IIH | Input high current | VIN = VDD, TA = –40°C to +85°C | -10 | 10 | µA | |
| VIN = VDD, TA = 85°C to +105°C | -20 | 20 | µA | |||
| IIL | Input low current | VIN = GND, TA = –40°C to +85°C | -10 | 10 | µA | |
| VIN = GND, TA = 85°C to +105°C | -20 | 20 | µA | |||
| IOZ | TRI-STATE output current | VOUT = VDD, VOUT = GND, TA = –40°C to +85°C | -10 | 10 | µA | |
| VOUT = VDD, VOUT = GND, TA = 85°C to +105°C | -20 | 20 | µA | |||
| CIN | Input capacitance | See (3) | 5 | pF | ||
| VOD | SGMII | |||||
| SGMII OUTPUTS | ||||||
| VOD | SGMII | ERGZ/ISRGZ | 300 | 800 | mV Peak Differnetial | |
| PMD OUTPUTS | ||||||
| VOD-10 | MDI | ERGZ/ISRGZ | 1.54 | 1.75 | 1.96 | V Peak Differential |
| CSRGZ | 1.75 | |||||
| VOD-100 | MDI | ERGZ/ISRGZ | 0.95 | 1 | 1.05 | V Peak Differential |
| CSRGZ | 1 | |||||
| VOD-1000 | MDI | ERGZ/ISRGZ | 0.67 | 0.745 | 0.82 | V Peak Differential |
| CSRGZ | 0.745 | |||||
| POWER CONSUMPTION | ||||||
| P1000 | RGMII power consumption(1)(2)(4) | 2 supplies | 495 | mW | ||
| Optional 3rd supply | 457 | |||||
| IDD25 | Supply current | 2 supplies | 137 | mA | ||
| IDD10 | 108 | mA | ||||
| IDDIO (1.8V) | 24 | mA | ||||
| IDD25 | Supply current | Optional 3rd supply | 86 | mA | ||
| IDD10 | 108 | mA | ||||
| IDD18 | 50 | mA | ||||
| IDDIO (1.8V) | 24 | mA | ||||