SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15 | RESERVED | 0, RO | RESERVED |
| 14:8 | TDR_PEAKS_AMP_B_2 | 0, RO | Amplitude of the third peak discovered by the TDR mechanism on channel B. The value of these bits is translated into type of cable fault and-or interference. |
| 7 | RESERVED | 0, RO | RESERVED |
| 6:0 | TDR_PEAKS_AMP_B_1 | 0, RO | Amplitude of the second peak discovered by the TDR mechanism on channel B. The value of these bits is translated into type of cable fault and-or interference. |