SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
The line driver implementation is designed to support simple connections to the transformer and the connector. The DP83867 includes integrated terminations so no external termination resistors are required.
The connection diagram for the cable line driver is shown in Figure 8-2.
Magnetic isolation used with the DP83867 can either be a discrete component or integrated with the RJ-45 connector. Refer to Table 8-1 for the electrical requirements.
| PARAMETER | TEST CONDITIONS | TYP | UNIT |
|---|---|---|---|
| Turns Ratio | ±2% Tolerance | 1:1 | - |
| Open Circuit Inductance | - | 320 to 350 | µH |
| Insertion Loss | 1-100MHz | -1 | dB |
| Return Loss | 1-30MHz | -16 | dB |
| 30-60MHz | -12 | dB | |
| 60-100MHz | -10 | dB | |
| Differential to Common Mode Rejection Ratio | 1-50MHz | -30 | dB |
| 50-150MHz | -20 | dB | |
| Crosstalk | 30MHz | -35 | dB |
| 60MHz | -30 | dB | |
| Isolation | HPOT | 1500 | Vrms |