SNLU237B September 2018 – July 2025 DP83869HM
All straps are only two-level straps in DP83869 except PHYADD straps. EVM support one pullup and one pulldown resistor pad on RX_D0 and RX_D2 for PHY address straps. There is only one pullup resistor on all other strap pins with a jumper option to disconnect.
| STRAP VALUE | MODE 0 | MODE 1 | MODE 2 | MODE 3 |
|---|---|---|---|---|
| Resistor PU (kΩ) | Open | 10 | 5.76 | 2.49 |
| Resistor PD (kΩ) | Open | 2.49 | 2.49 | Open |
| STRAP VALUE | MODE 0 | MODE 1 |
|---|---|---|
| Resistor PU (kΩ) | Open | 2.49 |
| Resistor PD (kΩ) | 2.49 | Open |
Figure 2-1 EVM Strap Jumpers