SNLU353 October 2024 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
The ASPEED Ethernet PHY EVM contains many supply voltages levels (1.0V, 1.1V, 1.8V, 2.5V) for each PHY. Make sure that the on-board LDOs are functioning properly and outputting the necessary supply voltages, the user can refer to the circled LEDs below on the bottom right of the EVM. D703 will illuminate for an active 1.1V, D704 for an active 1.0V and D705 for an active 1.8V.
Figure 3-2 Power Status LEDsEach PHY also contains link status and link activity LEDs. The link status LEDs are active when a link is established and the link activity LEDs are active when there is any receive or transmit activity. The link status and link activity LEDs for the DP83867 with VDDIO = 1.8V is shown below (the silkscreen designators are D302 and D303).
Figure 3-3 Link Status LEDs for DP83867
with VDDIO = 1.8V