SNOA993A June   2018  – July 2021 LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Scan Rate and Sampling Interval
    1. 2.1 Low Power Mode and Normal Power Mode
    2. 2.2 Button Sequencing and Error Handling
  4. 3Data Polarity and Timeout
    1. 3.1 Button Timeout
  5. 4Internal Algorithms Overview
  6. 5Baseline Tracking
    1. 5.1 Baseline Increment
    2. 5.2 Baseline Tracking Reset
    3. 5.3 Button Actuation Time
    4. 5.4 BTPAUSE
    5. 5.5 Fast Tracking Factor
  7. 6Gain, Hysteresis, and Threshold
    1. 6.1 Threshold and Hysteresis
  8. 7Multi-Button Algorithms
    1. 7.1 Max Win
    2. 7.2 Anti-Common Mode
    3. 7.3 Anti-Twist Factor
    4. 7.4 Anti-Deform Factor
  9. 8Summary
  10. 9Revision History

BTPAUSE

BTPAUSE is an optional adjustment to the baseline tracking, which inhibits the baseline tracking operation for the duration of a button press. This functionality applies to the internal data used by the LDC211x and LDC3114 and not just the OUTx pin operation. This can keep a button actuated for a longer time, and also be useful for some applications which post-process data. BTPAUSE can be enabled on all channels or any subset of channels.

GUID-883088C2-34B9-42DC-BCC8-22152BD77347-low.pngFigure 5-5 BTPAUSE Functionality