SNOAA83 December   2021 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1

 

  1.   1
  2.   Design Steps
  3.   Simulation Results
  4.   Design References
  5.   Design Featured Comparator
  6.   Design Alternate Comparator

Design Alternate Comparator

TLV3603
Vs 2.4 V to 5.5 V
VinCM VEE – 0.2 V to VCC + 0.2 V
VIO (input offset voltage at 25°C) (maximum) ±0.5 mV
Iq 5.7 mA
TPD 2.5 ns
Input Bias Current (Typical) 1 μA
Output type Push-Pull
Features Adjustable Hysteresis and Latch Function
TLV3603-Q1