SNOAAA6A May 2024 – September 2024 TLV4062 , TLV4082
The Octal Small Form Factor Pluggable (OSFP) module is an optical transceiver designed to provide high speed 400G/800G data communications for data centers and networking systems. The OSFP multi-source agreement (MSA) restricts the dimensions of a Type 1 OSFP module to 100.40mm x 22.68mm x 13.10mm. Due to the compact form factor, there is an increasing need for more integrated designs with small land patterns.
In OSFP transceivers, comparators (along with several resistors and a reference) are needed to enable multi-level bidirectional signaling between the host and the module. As shown in Figure 1, comparators are used to monitor the INT/RSTn voltage to allow the module to raise an interrupt to the host and to allow the host to reset the module. Additionally, comparators are used to monitor the LPWn/PRSn voltage that allows the host to signal low power mode and the module to indicate the presence of the module.
TLV4062 is available in a 1.45mm x 1.00mm μSON package and can operate with a 1.5V to 5.5V supply. Additionally, the fail safe inputs can swing from ground to 5.5V, regardless of the device supply voltage. This feature allows the TLV4062 to monitor voltages from the 3.3V rail on the host side, while propagating 1.8V logic for lower voltage components downstream on the module side. TLV4062 is space efficient because the TLV4062 can perform this level translation operation without the use of a discrete pull-up resistor.
Although the reference threshold is not at 1.25V, the logic and operation of the circuit using TLV4062 is still valid since the voltage signals are within the allowable ranges for the correct voltage zones listed in the OSFP MSA. Figure 4 and Figure 5 show TLV4062 propagating the correct output logic in nominal INT/RSTn and LPWn/PRSn circuits.
To show proper operation in worst case conditions, the circuits were simulated with worst case resistor and power supply values as specified in the OSFP MSA. Figure 7 and Figure 8 show the operation of the INT/RSTn circuit with minimum/maximum voltages using worst case values. Figure 9 and Figure 10 show the operation of LPWn/PRSn circuit with minimum/maximum voltages using worst case values. As shown in the simulations, both signals are able to propagate through to the module even with the worst case resistor and power supply values.
See the Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See the following Texas Instruments documents:
Circuit SPICE Simulation File: SBVM995
TLV4062 | |
---|---|
VDD | 1.5V-5.5V |
VIN | 0V-5.5V |
IDD | 2.09µA |
VIT+ | 1.194V |
VIT- | 1.134V |
Output Type | Push-Pull |
Number of Channels | 2 |