SNOU202 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Equipment Setup
    2. 2.2 Board Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Inputs
      3. 2.2.3 Outputs
      4. 2.2.4 Hysteresis
    3. 2.3 Quick-Start Procedure using TLV1H103
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Description

The HS-COMPARATOR-EVM is an evaluation board designed to evaluate high speed single comparators in the 5-pin and 6-pin SOT-23 (DBV) packages, such as the TLV3601 and TLV1H103. The board has layout options intended to simply evaluate timing performance with different measurement tools. The output allows for direct connection to a 50Ω terminated oscilloscope.