SNVA961A May 2020 – November 2024 LM26420-Q1
Figure 4-1 shows the HTSSOP-20 pin diagram for the LM26420-Q1 package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM26420-Q1 data sheet.
Figure 4-1 Pin Diagram (HTSSOP-20 Package)| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| VINC | 1 | Device does not power up. | B |
| EN1 | 2 | Intended functionality if converter 1 is shutdown. | D |
| VIND1 | 3 | Device does not power up. | B |
| VIND1 | 4 | Device does not power up. | B |
| SW1 | 5 | Potential device damage. | A |
| PGND1 | 6 | No effect. | D |
| PGND1 | 7 | No effect. | D |
| FB1 | 8 | Output voltage regulated to VIN (100% mode). | B |
| PG1 | 9 | Intended functionality if PG1 is not used. | D |
| DAP | 10 | No effect. | D |
| DAP | 11 | No effect. | D |
| PG2 | 12 | Intended functionality if PG2 is not used. | D |
| FB2 | 13 | Output voltage regulated to VIN (100% mode). | B |
| PGND2 | 14 | No effect. | D |
| PGND2 | 15 | No effect. | D |
| SW2 | 16 | Potential device damage. | A |
| VIND2 | 17 | Device does not power up. | B |
| VIND2 | 18 | Device does not power up. | B |
| EN2 | 19 | Intended functionality if converter 2 is shutdown. | D |
| AGND | 20 | No effect. | D |
| DAP | - | No effect. | D |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| VINC | 1 | Device is not functional. | B |
| EN1 | 2 | Undetermined device status, device potentially does not power up. | B |
| VIND1 | 3 | Device does not power up. | B |
| VIND1 | 4 | Device does not power up. | B |
| SW1 | 5 | Converter 1 is not functional, open loop operation. | B |
| PGND1 | 6 | Device is not functional. | B |
| PGND1 | 7 | Device is not functional. | B |
| FB1 | 8 | Undetermined converter 1 output voltage. | B |
| PG1 | 9 | Intended functionality if PG1 is not used. | D |
| DAP | 10 | Functional but impact on thermal behavior and reliability. | C |
| DAP | 11 | Functional but impact on thermal behavior and reliability. | C |
| PG2 | 12 | Intended functionality if PG2 is not used. | D |
| FB2 | 13 | Undetermined converter 2 output voltage. | B |
| PGND2 | 14 | Device is not functional. | B |
| PGND2 | 15 | Device is not functional. | B |
| SW2 | 16 | Converter 2 is not functional, open loop operation. | B |
| VIND2 | 17 | Device does not power up. | B |
| VIND2 | 18 | Device does not power up. | B |
| EN2 | 19 | Undetermined device status, device potentially does not power up. | B |
| AGND | 20 | Device is not functional. | B |
| DAP | - | Functional but impact on thermal behavior and reliability. | C |
| Pin Name | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| VINC | EN1 | Intended functionality. | D |
| EN1 | VIND1 | Intended functionality. | D |
| VIND1 | VIND1 | Redundant pin. | D |
| VIND1 | SW1 | Potential device damage. | A |
| SW1 | PGND1 | Potential device damage. | A |
| PGND1 | PGND1 | Redundant pin. | D |
| PGND1 | FB1 | Output voltage regulated to VIN (100% mode). | B |
| FB1 | PG1 | Potential device damage. | A |
| PG1 | DAP | Intended functionality if PG1 is not used. | D |
| DAP | PG2 | Intended functionality if PG2 is not used. | D |
| PG2 | FB2 | Potential device damage. | A |
| FB2 | PGND2 | Output voltage regulated to VIN (100% mode). | B |
| PGND2 | PGND2 | Redundant pin. | D |
| PGND2 | SW2 | Potential device damage. | A |
| SW2 | VIND2 | Potential device damage. | A |
| VIND2 | VIND2 | Redundant pin. | D |
| VIND2 | EN2 | Intended functionality. | D |
| EN2 | AGND | Intended functionality if converter 2 is shutdown. | D |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| VINC | 1 | Intended functionality. | D |
| EN1 | 2 | Intended functionality. | D |
| VIND1 | 3 | Intended functionality. | D |
| VIND1 | 4 | Intended functionality. | D |
| SW1 | 5 | Potential device damage. | A |
| PGND1 | 6 | Device does not power up. | B |
| PGND1 | 7 | Device does not power up. | B |
| FB1 | 8 | Potential device damage. | A |
| PG1 | 9 | PG does not indicate the status. | B |
| DAP | 10 | Device does not power up. | B |
| DAP | 11 | Device does not power up. | B |
| PG2 | 12 | PG does not indicate the status. | B |
| FB2 | 13 | Potential device damage. | A |
| PGND2 | 14 | Device does not power up. | B |
| PGND2 | 15 | Device does not power up. | B |
| SW2 | 16 | Potential device damage. | A |
| VIND2 | 17 | Intended functionality. | D |
| VIND2 | 18 | Intended functionality. | D |
| EN2 | 19 | Intended functionality. | D |
| AGND | 20 | Device does not power up. | B |
| DAP | - | Device does not power up. | B |