SNVA961A May 2020 – November 2024 LM26420-Q1
This section provides functional safety failure in time (FIT) rates for the LM26420-Q1 package of WQFN-16 based on an industry-wide used reliability standard:
| FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
|---|---|
| Total component FIT rate | 15 |
| Die FIT rate | 4 |
| Package FIT rate | 11 |
The failure rate and mission profile information in Table 2-2 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11: