SNVA991 October 2022 LM5123-Q1
The soft-start capacitor eliminates the overshoot of the load voltage and minimizes the inrush current during the start-up of the regulator when properly selected. The minimum recommended soft-start capacitor value is calculated using Equation 20.
where
The soft-start capacitor should be larger than 189 nF to eliminate overshoot on the load voltage during start-up.
In this design, for a given soft-start time of 7 ms at the minimum input voltage of 8 V, the soft-start capacitor can be calculated using Equation 21.
For this design a CSS value of 330nF is selected.