SNVA991A October 2022 – October 2025 LM5123-Q1
The external under voltage lockout (UVLO) resistors set the minimum operating voltage of the regulator. Two levels must be specified: the desired start-up voltage of the converter (VSUPPLY(ON)) and the desired turn-off voltage of the converter (VSUPPLY(OFF)). In this example, VSUPPLY(ON) voltage is 6.2 V and the VSUPPLY(OFF) is 5.2 V. Using Equation 18, the top UVLO resistor (RUVT) is calculated.
where
A standard value of 86.6 kΩ is selected for RUVT. Using Equation 19, the bottom UVLO resistor (RUVB) is calculated.
A standard value of 18.7 kΩ is selected for RUVB.