SNVAA31 November   2021 LM61435-Q1 , LM61440-Q1 , LM61460-Q1 , LM62435-Q1 , LM62440-Q1

 

  1.   Trademarks
  2. 1LM61440-Q1 vs LM62440-Q1 Device Differences
  3. 2Universal PCB Layout Design for Easy Swap Between LM614xx and LM624xx
    1. 2.1 FPWM and Auto Mode
    2. 2.2 Output voltage (Fixed to Adjustable, Vice Versa)
    3. 2.3 Component Selection Connection Instructions
  4. 3Summary
  5. 4References

Output voltage (Fixed to Adjustable, Vice Versa)

In the case where interchange between fixed and adjustable output is desired, the PCB should have both top and bottom feedback resistors on the board. This way for an adjustable output voltage device, both top and bottom feedback resistors are populated. In the case where the device is a fixed output variant, the bottom feedback resistor is left DNP while the top feedback resistor is populated to directly connect feedback to VOUT for proper regulation.