SNVS029L March 2000 – June 2025 LM2678
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | TO-263, TO-220 | VSON | ||
| Switch output | 1 | 12, 13, 14 | O | Source pin of the internal high-side FET. This is a switching node. Attached this pin to an inductor and the cathode of the external diode. |
| Input | 2 | 2, 3 | I | Supply input pin to collector pin of high-side FET. Connect to power supply and input bypass capacitors CIN. Path from VIN pin to high frequency bypass CIN and GND must be as short as possible. |
| CB | 3 | 4 | I | Boot-strap capacitor connection for high-side driver. Connect a high-quality 100-nF capacitor from CB to VSW Pin. |
| GND | 4 | 9 | — | Power ground pins. Connect to system ground. Ground pins of CIN and COUT. Path to CIN must be as short as possible. |
| FB | 6 | 7 | I | Feedback sense input pin. Connect to the midpoint of feedback divider to set VOUT for ADJ version or connect this pin directly to the output capacitor for a fixed output version. |
| ON/ OFF | 7 | 8 | I | Enable input to the voltage regulator. High = ON and low = OFF. Pull this pin high or float to enable the regulator. |
| NC | 5 | 1, 5, 6, 10, 11 | — | No connect pins |
| DAP | — | — | — | All DAP, tab, and paddle connections are at ground potential and must be connected to system ground to allow for correct thermal and electrical performance. |