SNVS478G January 2007 – April 2025 LM5574
PRODUCTION DATA
R5 and R6 set the output voltage level. Use Equation 13 to calculate the ratio of these resistors.
For a 5V output, the R5/R6 ratio calculates to 3.082. The resistors must be chosen from standard value resistors. A good starting point is selection in the range of 1.0kΩ to 10kΩ. Values of 5.11kΩ for R5, and 1.65kΩ for R6 were selected.