SNVS478G January 2007 – April 2025 LM5574
PRODUCTION DATA
RT sets the oscillator switching frequency. Generally, higher frequency applications are smaller but have higher losses. Operation at 300kHz was selected for this example as a reasonable compromise for both small size and high efficiency. Use the following equation to calculate the value of RT for 300kHz switching frequency:
The nearest standard value of 21kΩ was chosen for RT.