SNVSA70 February   2015 LP8728B-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 System Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Buck Information
        1. 7.3.1.1 Features
      2. 7.3.2 Thermal Shutdown (TSD)
      3. 7.3.3 Undervoltage Lockout (UVLO)
      4. 7.3.4 Overvoltage Protection (OVP)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Active Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor
        2. 8.2.2.2 Input and Output Capacitors
      3. 8.2.3 Application Performance Plots
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Related Documentation
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VIN Voltage on power pins (AVDD, VIN_Bx) –0.3 6 V
VFB Voltage on feedback pins (FB_Bx) –0.3 6 V
VSW Voltage on buck converter switch pins (SW_Bx) (GND_Bx – 0.2 V) to (VIN_Bx + 0.2 V) with 6 V max V
VDIG Voltage on digital pins (PG_Bx, EN_Bx, DEFSEL) (AGND – 0.2V) to (AVDD + 0.2 V) with 6 V max V
VBYP Voltage on BYP pin –0.3 2 V
TJ(MAX) Maximum operating junction temperature(2) 150 °C
Maximum lead temperature (Soldering) See(3)
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Internal thermal shutdown circuitry protects the device from permanent damage. Thermal shutdown engages at TJ = 150°C (typical) and disengages at TJ = 130°C (typical).
(3) For detailed soldering specifications and information, please refer to Texas Instruments Application Note Leadless Leadframe Package (LLP)SNOA401.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±2000 V
Charged-device model (CDM), per AEC Q100-011 ±750
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN NOM MAX UNIT
VIN Input voltage on AVDD, VIN_B1, VIN_B2, VIN_B3 and VIN_B4 pins 4.5 5 5.5 V
TA Operating ambient temperature(2) –40 125 °C
COUT Effective output capacitance during operation.
Min value over TA –40°C to 125°C.
5 10 12 µF
CIN Effective input capacitance during operation. 4.5 V ≤ VIN_Bx ≤ 5.5 V.
Min value over TA –40°C to 125°C.
2.5 10 µF
L Effective inductance during operation
Min value over TA –40°C to 125°C.
0.47 1.5 2 µF
(1) All voltage values are with respect to network ground terminal.
(2) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA(max)) is dependent on the maximum operating junction temperature (TJ(max)), the maximum power dissipation of the device in the application (PD(max)), and the junction-to-ambient thermal resistance of the part/package in the application (RθJA), as given by the following equation: TA(max) = TJ(max) – (RθJA × PD(max))

6.4 Thermal Information

THERMAL METRIC(1) LP8728-Q1 UNIT
WQFN (RSG)
28 PINS
RθJA Junction-to-ambient thermal resistance(2) 37.7 °C/W
RθJCtop Junction-to-case (top) thermal resistance 24.5
RθJB Junction-to-board thermal resistance 10.8
ΨJT Junction-to-top characterization parameter 0.3
ΨJB Junction-to-board characterization parameter 10.8
RθJCbot Junction-to-case (bottom) thermal resistance 2.7
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.
(2) Calculated using 4-layer standard JEDEC thermal test board with 5 thermal vias between the die attach pad in the first copper layer and second copper layer.

6.5 Electrical Characteristics(1)(2)

Unless otherwise noted, VIN = 5 V, typical values apply for TA = 25°C, and minimum/maximum limits apply over junction temperature range, TJ = –40°C to 125°C.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ISHDN Shutdown supply current into power connections EN_Bx = 0 V 1 6 μA
IOP Operating current All buck-converters active, IOUT = 0 mA 20 mA
LOGIC INPUTS (EN_Bx, DEFSEL)
VIL Input low level 0.4 V
VIH Input high level 1.6 V
RPD_DI EN_Bx and DEFSEL internal pulldown resistance 300 520 820
TH_MIN Minimum EN_Bx high time 1 ms
TL_MIN Minimum EN_Bx low time 10 µs
LOGIC OUTPUTS (PG_Bx)
VOL Output low level ISINK = 3 mA 0.4 V
RPU Recommended pullup resistor 10
BUCK CONVERTERS
VOUT1 Output voltage for Buck 1 Fixed voltage 3.3 V
VOUT2 Output voltage for Buck 2 Fixed voltage 1.2 V
VOUT3 Output voltage for Buck 3 DEFSEL = 1 2.65 V
DEFSEL = 0 1.8
VOUT4 Output voltage for Buck 4 Fixed voltage 1.5 V
VFB_Bx Output voltage accuracy –3% 3%
ΔVOUT Line regulation 4.5 V ≤ VIN_Bx ≤ 5.5 V, ILOAD = 10 mA 3 mV
Load regulation VIN = 5 V, 100 mA ≤ ILOAD ≤ 900 mA 3 mV
IOUT Output current DC load
TA = 25°C
1000 mA
fSW Switching frequency 3.03 3.2 3.37 MHz
GBW Gain bandwidth 300 kHz
ILIMITP High-side switch current limit 1200 1500 1800 mA
ILIMITN Low-side switch current limit Reverse current 500 mA
RDSONP Pin-pin resistance for PFET IOUT = 200 mA 210 300
RDSONN Pin-pin resistance for NFET IOUT = 200 mA 140 240
ILK_SW Switch pin leakage current VOUT = 1.8V 1 µA
RPD_FB Pulldown resistor from FB_Bx pin to GND Only active when converter disabled.
All limits apply for TA = 25°C
40 70 100 Ω
KRAMP Slew rate control DEFSEL from 0 to 1 10 mV/µs
TSTART Start-up time Time from first EN_Bx high to start of switching 420 µs
KSTART Soft-start VOUT slew rate 18 mV/µs
VOLTAGE MONITORING
VPG Power good threshold voltage Power good threshold for voltage rising 93.5% 96% 98%
Power good threshold for voltage falling 91% 93% 95%
VOVP Input overvoltage protection trigger point Voltage monitored on AVDD Pin, voltage rising 5.5 5.7 5.9 V
Hysteresis 80 mV
VUVLO Input undervoltage lockout (UVLO) threshold. Voltage monitored on AVDD Pin, voltage falling 2.7 V
Hysteresis 80 mV
THERMAL SHUTDOWN AND MONITORING
TSD Thermal shutdown Threshold, temperature rising 150 °C
Hysteresis 20
(1) All voltage values are with respect to network ground terminal.
(2) Minimum (Min) and Maximum (Max) limits are specified by design, test, or statistical analysis. Typical (Typ) numbers are not verified, but do represent the most likely norm. Unless otherwise specified, conditions for Typ specifications are: VIN = 5 V and TJ = 25°C.

6.6 System Characteristics(1)(2)(3)

Typical values apply for TA = 25°C. Unless otherwise noted, VIN = 5 V.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ΔVOUT Load transient response IOUT 10% max load → 90% max load, 1-µs load step 70 mV
IOUT 90% max load → 10% max load, 1-µs load step 70 mV
Line transient response VIN_Bx stepping 4.5 V ↔ 5.5 V, tRISE = tFALL = 10 µs, IOUT = 400 mA 20 mV
VRIPPLE Output voltage ripple COUT ESR = 10 mΩ, IOUT = 200 mA 10 mVPP
η Efficiency VOUT = 3.3 V, IOUT = 300 mA 94%
VOUT = 2.65 V, IOUT = 300 mA 92%
VOUT = 1.8 V, IOUT = 300 mA 89%
VOUT = 1.5 V, IOUT = 300 mA 87%
VOUT = 1.2 V, IOUT = 300 mA 85%
(1) All voltage values are with respect to network ground terminal.
(2) Minimum (Min) and Maximum (Max) limits are specified by design, test, or statistical analysis. Typical (Typ) numbers are not verified, but do represent the most likely norm. Unless otherwise specified, conditions for Typ specifications are: VIN = 5 V and TJ = 25°C.
(3) System Characteristics are highly dependent on external components and PCB layout. System Characteristics are verified using inductor type: TOKO MDT2520-CN1R5M, input and output capacitor type: MuRata GRM21BR71A106KE51L.

6.7 Typical Characteristics

Unless otherwise noted, VIN = 5 V, TA = 25°C, inductor type: TOKO MDT2520-CN1R5M, input and output capacitor type: MuRata GRM21BR71A106KE51L.
D018_SNVS972.gif
Figure 1. Efficiency vs Output Current
C006_SNVS972.png
Figure 3. Buck1 Load Regulation
D020_SNVS972.gif
Figure 5. Buck2 Load Regulation
C010_SNVS972.png
Figure 7. Shutdown Current Consumption
C002_SNVS972.png
Figure 2. Switching Frequency vs Temperature
C007_SNVS972.png
Figure 4. Buck1 Line Regulation
D021_SNVS972.gif
Figure 6. Buck2 Line Regulation
C011_SNVS972.png
Figure 8. Active Mode Current Consumption
(All Bucks Active)