SNVSB35B May 2018 – June 2020 LM26420-Q1
PRODUCTION DATA.
Undervoltage lockout (UVLO) prevents the LM26420-Q1 from operating until the input voltage exceeds 2.628 V (typical). The UVLO threshold has approximately 330 mV of hysteresis, so the device operates until VIN drops below 2.3 V (typical). Hysteresis prevents the part from turning off during power up if VIN is non-monotonic.