SNVSBT6D July 2021 – March 2025 TPS38700-Q1
PRODUCTION DATA
The power-down sequence can be
triggered as depicted in Figure 7-12. In all cases, NRST is asserted in the first sequencing slot, while ENx are
de-asserted as per the configuration in PWR_ENx registers, see Table 7-33. In case of NPWR_BTN enabled, the "t long press" is determined as per register
LP_TTSHLD shown in
Table 7-23.
Power-down from sleep differs from power-down from active as some ENx can be already de-asserted as part of the sleep entry sequence. In the power-down from sleep sequence, the remaining ENx are de-asserted as per the configuration in PWR_ENx registers.