SNVSBT6D July 2021 – March 2025 TPS38700-Q1
PRODUCTION DATA
Output sequencing can be triggered by hardware or software through ACT, SLEEP, RTC wake, FORCE_SHDN, NPWR_BTN (if enabled), NEM_PD (if enabled), and NRST_IN (if enabled).
Such events start sequencing the outputs (ENx and CLK32K) according to the settings in registers Table 7-29, Table 7-32, Table 7-33, Table 7-34, Table 7-35, and Table 7-36.
In those registers, Slot 1 is the earliest slot that can be selected and indicates that the ENx (or CLK32K) toggles in the first time slot after the triggering event. The example timing diagram in Figure 7-16 shows the time delays specified in Section 6.6 .