SNVSBW0C October 2022 – October 2025 LM64440-Q1 , LM64460-Q1
PRODUCTION DATA
Most systems that require more than a single mode of operation from the LM644x0-Q1 are controlled by digital circuitry such as a microprocessor. These systems can generate dynamic signals easily but have difficulty generating multi-level signals. Pulse-dependent MODE/SYNC control is useful with these systems.
To initiate pulse-dependent MODE/SYNC control, a valid synchronization signal must be applied. Upon completion of the fourth pulse in a valid synchronization pulse train, MODE/SYNC operates in pulse-dependent MODE/SYNC control mode, shown in Figure 7-3 and Figure 7-4. The only way to return to Level-dependent MODE/SYNC control is to restart the LM644x0-Q1.
Figure 7-3 Transition from FPWM Mode to Pulse-Dependent Control
Figure 7-4 Transition from AUTO Mode to Pulse-Dependent
ControlAfter Pulse-dependent MODE/SYNC control has been initiated, Table 7-2 shows a summary of the pulse-dependent mode selection settings.
| MODE/SYNC | MODE |
|---|---|
| VMODE/SYNC > VMODE_H | FPWM mode with spread spectrum |
| VMODE/SYNC < VMODE_L | AUTO mode with spread spectrum |
| Synchronization clock | SYNC mode without spread spectrum |
| VMODE/SYNC > VMODE_H and Double Pulse (Figure 7-6) | FPWM mode without spread spectrum |
| VMODE/SYNC < VMODE_L and Double Pulse (Figure 7-7) | AUTO mode without spread spectrum |
Figure 7-5 shows the transition between AUTO mode and FPWM mode while in Pulse-dependent MODE/SYNC control. The LM644x0-Q1 transitions to a new mode of operation after tMODE has expired.
Figure 7-5 Transition from AUTO Mode and FPWM
ModeTwo positive-going pulses can be used to turn off spread spectrum in AUTO and FPWM modes. The two positive pulses must be consistent with the characteristics of a valid sync signal. Figure 7-6 through Figure 7-9 show the only waveforms that result in spread spectrum being turned off. Refer to the Electrical Characteristics for more information about the timing specifications.
Figure 7-6 Spread Spectrum Disabled in FPWM Mode
Figure 7-7 Spread Spectrum Disabled in AUTO Mode
Figure 7-8 Spread Spectrum Disabled in Transition from
FPWM Mode to AUTO Mode
Figure 7-9 Spread Spectrum Disabled in Transition from
AUTO Mode to FPWM ModeTo enter SYNC mode, the valid synchronization signal must be present for 2048 cycles.
If the MODE/SYNC voltage becomes constant longer than tMODE, the LM644x0-Q1 enters either AUTO mode or FPWM mode. At this time, spread spectrum is turned on and MODE/SYNC operates in pulse-dependent mode.
Figure 7-10 Transition from SYNC Mode to AUTO Mode
Figure 7-11 Transition from SYNC Mode to FPWM Mode