SNVSC48B
October 2021 – June 2024
LP87743-Q1
,
LP87744-Q1
,
LP87745-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Description (continued)
5
Pin Configuration and Functions
6
Device and Documentation Support
6.1
Documentation Support
6.2
Receiving Notification of Documentation Updates
6.3
Support Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
1
Features
AEC-Q100 qualified with the following results:
Device temperature grade 1: –40°C to +125°C ambient operating temperature
Functional safety-compliant device
Developed for functional safety applications
Documentation available to aid
ISO 26262
functional safety system design up to
ASIL-C / SIL-2
Input supply overvoltage and undervoltage monitoring
Regulator output overvoltage and undervoltage monitoring
Overvoltage and undervoltage monitoring for one external rail
Q&A watchdog
Level or PWM error signal monitor (ESM)
BIST and CRC
Input voltage: 3.3V nominal (3V to 4V range)
Three low-noise step-down DC/DC converters:
Output voltage: 0.9V to 1.9V, 0.8V (BUCK3), 0.82V (BUCK3)
Maximum output current: 3A/ 3A/ 3A
Switching frequency: 4.4MHz, 8.8MHz, and 17.6MHz
5V boost converter
Maximum output current: 350mA
150mA LDO
Output voltage 1.8V or 3.3V
Output short-circuit and overload protection
Input overvoltage protection (OVP) and undervoltage lockout (UVLO)
Overtemperature warning and protection
Serial peripheral interface (SPI)