SNVSCB1D December 2022 – December 2025 TPSM33615 , TPSM33625
PRODUCTION DATA
The TPSM336x5 only requires a few external components to convert from a wide range of supply voltages to a fixed output voltage. To expedite and streamline the process of designing of a TPSM336x5, WEBENCH circuit design and selection simulation services online software is available to generate complete designs, leveraging iterative design procedures and access to comprehensive component databases. The following section describes the design procedure to configure the TPSM336x5 power module.
As mentioned previously, the TPSM336x5 also integrates several optional features to meet system design requirements, including precision enable, UVLO, and PGOOD indicator. The application circuit detailed below shows TPSM336x5 configuration options designed for several application use cases. Refer to the TPSM33625EVM, TPSM3365FEVM User's Guide for more detail.