SNVSCB1D December 2022 – December 2025 TPSM33615 , TPSM33625
PRODUCTION DATA
When designing with the TPSM336x5, slow rise in output voltage due to recovery from dropout and soft start must be considered as a two separate operating conditions, as shown in Figure 7-11 and Figure 7-12. Soft start is triggered by any of the following conditions:
After soft start is triggered, the power module takes the following actions:
Figure 7-11 Soft Start With and Without
Pre-bias Voltage