SNVSCJ2A December 2023 – June 2025 LMR66410-Q1 , LMR66420-Q1 , LMR66430-Q1
PRODUCTION DATA
| Orderable Part Number (1)(2) | Output Current | Output Voltage | External Sync | FSW | Internal Capacitors | Spread Spectrum |
|---|---|---|---|---|---|---|
| LMR66430MC5RXBRQ1 | 3 A | 5 V fixed / adjustable | Yes (PFM / FPWM selectable) |
Fixed 2.2 MHz |
No | Yes |
| LMR66430MC3RXBRQ1 | 3 A | 3.3 V fixed / adjustable | Yes (PFM / FPWM selectable) |
Fixed 2.2 MHz |
No | Yes |
| LMR66430R3RXBRQ1 | 3A | 3.3 V fixed / adjustable | No (default PFM at light load) |
Adjustable with RT resistor | No | Yes |
| LMR66420MC5RXBRQ1 | 2 A | 5 V fixed / adjustable | Yes (PFM / FPWM selectable) |
Fixed 2.2 MHz |
No | Yes |
| LMR66410MC5RXBRQ1 | 1 A | 5 V fixed / adjustable | Yes (PFM / FPWM selectable) |
Fixed 2.2 MHz |
No | Yes |