SNVSCJ2A December 2023 – June 2025 LMR66410-Q1 , LMR66420-Q1 , LMR66430-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Voltages | VIN to GND | –0.3 | 42 | V |
| Voltages | SW to GND | –0.3 | VIN + 0.3 | V |
| Voltages | BOOT to SW | –0.3 | 5.5 | V |
| Voltages | VCC to GND | –0.3 | 5.5 | V |
| Voltages | VOUT/FB to GND | –0.3 | 16 | V |
| Voltages | SYNC/MODE or RT to GND | –0.3 | 5.5 | V |
| Voltages | PG to GND | –0.3 | 20 | V |
| Voltages | EN to GND | –0.3 | 42 | V |
| Temperature | TJ, Junction temperature | –40 | 150 | °C |
| Temperature | Tstg, Storage temperature | –65 | 150 | °C |