SNVSCM7A December 2023 – May 2026 LMR38015-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 48V, L = 27µH , TA = 25°C.
| LMR38015-Q1 | VOUT = 5V | 400kHz |
| LMR38015-Q1 | VOUT = 5V AC Coupled |
No Load |
| LMR38015-Q1 | VOUT = 5V | 1A to Short |
| LMR38015-Q1 | VOUT = 5V Bias to 3V |
No Load |
| LMR38015-Q1 | VOUT = 5V (AC Coupled) |
400kHz |
| 150mA to 1350mA at 200mA/µs | ||
| LMR38015-Q1 | VOUT = 5V PFM Version |
400kHz |
| VIN = 48V | VOUT = 5V | Fsw = 400kHz |
| Load = 1.5A |
| LMR38015-Q1 | VOUT = 5V | 400kHz |
| LMR38015-Q1 | VOUT = 5V AC Coupled |
400kHz |
| LMR38015-Q1 | VOUT = 5V | Short Recovery |
| LMR38015-Q1 | VOUT = 5V | 400kHz |
| LMR38015-Q1 | VOUT = 5V (AC Coupled) |
400kHz |
| 10V to 70V at 200V/ms | ||
| LMR38015-Q1 | VOUT = 12V PFM Version |
400kHz |
| Ferrite Bead FBMH3225HM102NT |