SNVSCN7C November 2023 – May 2025 REF54
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ACCURACY AND DRIFT | |||||||
| Output voltage accuracy | TA = 25°C | –0.02 | 0.02 | % | |||
| Output voltage temperature coefficient | Q grade; –40°C ≤ TA ≤ 125°C | 1.5 | ppm/℃ | ||||
| LINE AND LOAD REGULATION | |||||||
| ΔVR / ΔVIN | Line regulation | VREF + VDO ≤ VIN ≤ 10V | 4 | 30 | ppm/V | ||
| VREF + VDO ≤ VIN ≤ 18V, –40°C ≤ TA ≤ 125°C | 1 | 10 | |||||
| ΔVR / ΔIL | Load regulation | IL = 0mA to 10mA, VIN = VREF + VDO, –40°C ≤ TA ≤ 125°C | 5 | 30 | ppm/mA | ||
| IL = 0mA to –10mA, VIN = VREF + VDO, –40°C ≤ TA ≤ 125°C | 5 | 40 | |||||
| NOISE | |||||||
| enp-p | Low frequency noise | ƒ = 0.1Hz to 10Hz | 0.45 | ppmp-p | |||
| ƒ = 0.1Hz to 10Hz, , CNR = 100µF | 0.08 | ||||||
| en | Output voltage noise | ƒ = 10Hz to 1kHz | 0.7 | ppmrms | |||
| HYSTERESIS AND LONG-TERM STABILITY | |||||||
| ΔVREF_LTD | Long-term stability | 250h TA = 35°C | 14 | ppm | |||
| 1000h TA = 35°C | 25 | ||||||
| ΔVREF_HYS | Output voltage hysteresis | 25°C, 0°C, 70°C, 25°C (cycle 1) | 15 | ppm | |||
| 25°C, 0°C, 70°C, 25°C (cycle 2) | 0.8 | ||||||
| TURN ON TIME | |||||||
| tON | Turn-on time | 0.1% settling, CREF = 1µF | 0.63 | ms | |||
| CAPACITIVE LOAD | |||||||
| CIN | Stable input capacitor range | –40℃ ≤ TA ≤ 125℃ | 0.1 | µF | |||
| CREF | Stable output capacitor range (2) | –40℃ ≤ TA ≤ 125℃ | 1 | 100 | µF | ||
| POWER SUPPLY | |||||||
| VIN | Input voltage | VREF + VDO | 18 | V | |||
| IQ | Quiescent current | TA = 25°C | Active mode | 260 | 310 | µA | |
| –40°C ≤ TA ≤ 125°C | 420 | µA | |||||
| TA = 25°C | Shutdown mode | 0.25 | 0.7 | uA | |||
| –40°C ≤ TA ≤ 125°C | 1 | uA | |||||
| VEN | Enable pin voltage | Active mode (EN=1) | 1.6 | V | |||
| Shutdown mode (EN=0) | 0.5 | V | |||||
| IEN | Enable pin current | VIN = VEN = 18V | 0.25 | 0.7 | uA | ||
| VIN = VEN = 18V, –40°C ≤ TA ≤ 125°C | 1.2 | uA | |||||
| VDO | Dropout voltage | IL = 5mA, –40°C ≤ TA ≤ 125°C | 250 | mV | |||
| IL = 10mA, –40°C ≤ TA ≤ 125°C | 400 | mV | |||||
| ISC | Short circuit current | VREF = 0V | 21 | mA | |||