SNVSCN8A September 2025 – October 2025 TPS923610 , TPS923611 , TPS923612
PRODUCTION DATA
The TPS923610/1/2 enters shutdown mode from normal operation mode or over-voltage protection mode when the voltage of ADIM pin is lower than the threshold voltage VADIM_L for a period longer than tADIM_SD. In shutdown mode, the input supply current for the device is ISD.