SNVSCN9C September 2024 – August 2025 TPS3423 , TPS3424
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| POWER SUPPLY | |||||||
| VDD | Supply Voltage | 1 | 6 | V | |||
| IDD(Standby) | Standby supply current(1) | VDD = 3V | TA = 25℃ | 18 | 24 | nA | |
| TA = –40℃ to 85℃ | 90 | ||||||
| VDD = 6V | TA = –40℃ to 85℃ | 23 | 100 | ||||
| VDD = 6V | 350 | ||||||
| Push-button PIN | |||||||
| IDD(Active) | Supply current when VPB = 0V (two push-button is pressed)(2) | VDD = 3V | TA = –40℃ to 85℃ | 10 | µA | ||
| TA = –40℃ to 125℃ | 12 | ||||||
| Supply current when VPB = 0V (one push-button is pressed)(2) | TA = –40℃ to 85℃ | 6 | |||||
| TA = –40℃ to 125℃ | 7 | ||||||
| Supply current when VPB = VDD (two push buttons are pressed)(3) | TA = –40℃ to 85℃ | 1.8 | |||||
| TA = –40℃ to 125℃ | 3.5 | ||||||
| Supply current when VPB = VDD (one push button is pressed)(3) | TA = –40℃ to 85℃ | 1.8 | |||||
| TA = –40℃ to 125℃ | 3.5 | ||||||
| VIH(PB / PB) | PB Logic high input | VDD = 3V | 0.8*VDD | ||||
| VIL(PB / PB) | PB Logic low Input | 0.3*VDD | |||||
| RPB | PB pin internal pull-up / pull-down resistance(2) (3) | 1000 | kΩ | ||||
| INT and RESET | |||||||
| VOL(INT) | Low level output voltage | VDD = 1V, INT = 100µA | 200 | mV | |||
| Low level output voltage | VDD = 3V, INT = 1mA | 300 | |||||
| ILKG(INT) | Open drain output leakage current for INT | VDD = VPullup = 6V | 70 | nA | |||
| VOL(RESET/RESET) | Low level output voltage (Open Drain) | VDD = 1V, I(RESET/RESET) = 300µA | 200 | mV | |||
| Low level output voltage (Push-Pull)(4) | VDD = 1V, I(RESET/RESET) = 300µA | 200 | |||||
| Low level output voltage (Open Drain) | VDD = 3V, I(RESET/RESET) = 5mA | 300 | |||||
| Low level output voltage (Push-Pull)(4) | VDD = 3V, I(RESET/RESET) = 5mA | 300 | |||||
| VOH(RESET/RESET) | High level output voltage (Push-Pull)(4) | VDD = 1V, I(RESET/RESET) = 200µA | 0.7*VDD | ||||
| High level output voltage (Push-Pull)(4) | VDD = 3V, I(RESET/RESET) = 5mA | 0.7*VDD | |||||
| ILKG (RESET/RESET) | Open drain output leakage current for (RESET) | VDD = VPullup = 6V, RPullup = 10kΩ | 70 | nA | |||
| KILL | |||||||
| IKILL | Kill Input current | 25 | nA | ||||
| VKILL_L | KILL logic low input | 0.3*VDD | |||||
| VKILL_H | KILL logic high input | 0.7*VDD | |||||