SNVU739A October 2020 – August 2021 LM5157-Q1
Figure 4-1 shows the correct jumper positions to configure the evaluation module for the typical application, as shown in Figure 2-1. The correct equipment connections and measurement points are shown in Table 4-1.
| JUMPER | POSITION |
|---|---|
| J7 | Jumper from pin 2 to pin 3 (VIN to BIAS) |
| J11 | Jumper from pin 3 to pin 4 (HS) |