SNVU739A October 2020 – August 2021 LM5157-Q1
Table 6-1 lists the EVM bill of materials.
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C2 | 1 | 22 μF | CAP, AL, 22 μF, 100 V, ±20%, 1.3 Ω, AEC-Q200 Grade 2, SMD | SMT Radial F | EEE-FK2A220P | Panasonic |
| C3 | 1 | 1000 pF | CAP, CERM, 1000 pF, 50 V, ±10%, X7R, 0603 | 603 | C0603X102K5RACTU | Kemet |
| C4, C19, C20 | 3 | 0.1 μF | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | C0603C104K5RACAUTO | Kemet |
| C5, C26 | 2 | 0.01 μF | CAP, CERM, 0.01 μF, 50 V, ±10%, X7R, 0603 | 603 | C0603X103K5RACTU | Kemet |
| C6, C7, C8, C9, C10 | 5 | 10 μF | CAP, CERM, 10 μF, 50 V, ±10%, X7R, 1210 | 1210 | GRM32ER71H106KA12L | MuRata |
| C13, C14, C15, C16, C17, C18 | 6 | 4.7 μF | CAP, CERM, 4.7 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CGA6P3X7R1H475K250AB | TDK |
| C21 | 1 | 1 μF | CAP, CERM, 1 µF, 16 V,±10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | CGA3E1X7R1C105K080AC | TDK |
| C22 | 1 | 0.1 μF | CAP, CERM, 0.1 μF, 100 V,±10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | GCJ188R72A104KA01D | MuRata |
| C25 | 1 | 0.022 μF | CAP, CERM, 0.022 μF, 50 V, ±10%, X7R, 0603 | 603 | C0603X223K5RACTU | Kemet |
| C27 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 0, 0603 | 603 | CGA3E2NP01H101J080AA | TDK |
| D1 | 1 | 45 V | Diode, Schottky, 45 V, 10 A, AEC-Q101, CFP15 | CFP15 | PMEG045V100EPDAZ | Nexperia |
| D2, D3 | 2 | 60 V | Diode, Schottky, 60 V, 1 A, SOD-123F | SOD-123F | PMEG6010CEH,115 | Nexperia |
| L2 | 1 | 1.5 μH | Inductor, Shielded, Composite, 1.5 μH, 14 A, 0.01052 Ω, AEC-Q200 Grade 1, SMD | XEL6030-152MEB | Coilcraft | |
| Q1 | 1 | 100 V | MOSFET, N-CH, 100 V, 0.17 A, SOT-23 | SOT-23 | BSS123 | Fairchild Semiconductor |
| R1 | 1 | 0 | RES, 0, 5%, 2 W, 2512 WIDE | 2512 WIDE | RCL12250000Z0EG | Vishay Draloric |
| R3, R4, R9, R15 | 4 | 0 | RES, 0, 5%, 0.1 W, 0603 | 603 | RC0603JR-070RL | Yageo |
| R5 | 1 | 61.9 k | RES, 61.9 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0761K9L | Yageo |
| R6 | 1 | 4.99 | RES, 4.99, 1%, 0.1 W, 0603 | 603 | RC0603FR-074R99L | Yageo |
| R7 | 1 | 10 | RES, 10.0, 1%, 0.1 W, 0603 | 603 | RC0603FR-0710RL | Yageo |
| R8 | 1 | 49.9 k | RES, 49.9 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0749K9L | Yageo |
| R11, R20 | 2 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-07100KL | Yageo |
| R12 | 1 | 71.5 k | RES, 71.5 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0771K5L | Yageo |
| R13 | 1 | 4.53 k | RES, 4.53 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-074K53L | Yageo |
| R14 | 1 | 9.53 k | RES, 9.53 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-079K53L | Yageo |
| R16 | 1 | 37.4 k | RES, 37.4 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0737K4L | Yageo |
| R17 | 1 | 10.0 k | RES, 10.0 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0710KL | Yageo |
| R18 | 1 | 62.0 k | RES, 62.0 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0762KL | Yageo |
| R19 | 1 | 2.61 k | RES, 2.61 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-072K61L | Yageo |
| U1 | 1 | 2.2-MHz Wide VIN Boost/Sepic/Flyback Converter with Dual Random Spread Spectrum, RTE0016K (WQFN-16) | RTE0016K | LM5157QRTERQ1 | Texas Instruments |